069438
Dodge
Mounted Bearings
Spherical Roller Bearings
Push/Pull Adapter (Imperial)
Imperial (IP)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/push_pull_adapter_imperial/imperial_ip/p2b_ip_hci_asmtab.prj},{NB=069438},{SS=1-15/16},{SS1=1.937500},{PN=069438},{DESCRIPTION=P2B-IP-115RE},{EF=Expansion Type},{EF1=2},{ST=Contact Seal},{ST1=1},{A=2-55/64},{A1=2.8593750},{B=8-3/8},{B1=8.3750000},{C=2-1/2},{C1=2.5000000},{DMIN=6-1/16},{DMIN1=6.0625000},{DMAX=6-7/16},{DMAX1=6.4375000},{F=5/8},{F1=0.6250000},{G=61/64},{G1=0.953125},{H=1-5/16},{H1=1.3125000},{J=4-9/16},{J1=4.562500},{L=3-9/32},{L1=3.2812500},{M=2-1/4},{M1=2.250000},{R=55/64},{R1=0.859375},{S=2},{S1=2.000000},{X=1/4},{X1=0.250000},{Y=0.020},{Z=2-19/64},{Z1=2.296875},{BORE=3.5433},{PPATH=p2b_ip_hci_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Shaft Size
1-15/16
Inch
Part No.
069438
Description
P2B-IP-115RE
Expansion Feature
Expansion Type
Seal Type
Contact Seal
A
2-55/64
Inch
B
8-3/8
Inch
C
2-1/2
Inch
Dmin
6-1/16
Inch
Dmax
6-7/16
Inch
Bolt Diameter
5/8
Inch
G
61/64
Inch
H
1-5/16
Inch
J
4-9/16
Inch
L
3-9/32
Inch
M
2-1/4
Inch
R
55/64
Inch
S
2
Inch
Total Expansion
1/4
Inch
Y
0.020
Inch
Z
2-19/64
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.